IESNA:LM-63-2002
[TEST]P1055649
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1458
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
831.3 824.5 820.7 815.1 806.4 794.6 781.6 766.6 749.2 730.6
710.1 687.7 663.4 638.6 612.4 585.7 558.3 529.1 499.9 470.7
440.2 410.4 381.1 350.7 318.3 289.1 258 226.3 194.6 163.5
131.8 103.2 75.9 49.7 26.7 9.3 0
831.3 835 830.7 822.6 808.9 790.3 770.4 748 723.1 697
667.2 637.3 606.2 573.3 539.7 505.5 470.7 435.9 401 365.6
331.4 297.8 264.9 232.5 201.5 172.2 143 118.8 100.1 82.7
65.9 51 37.9 26.1 16.2 6.8 0
831.3 826.9 818.9 800.8 779.1 753 723.7 689.5 653.5 614.3
573.9 532.9 490.6 450.2 410.4 371.8 335.1 299.7 266.7 235.6
206.4 182.2 164.1 146.1 129.3 114.4 100.1 87 74.6 62.8
52.2 41.7 32.3 23 14.9 6.8 0
831.3 827.6 811.4 789 760.4 725.6 688.3 646 598.1 549
502.4 456.4 411.6 369.9 332 296 262.4 230.7 205.8 188.4
172.2 156.7 139.9 126.8 113.2 101.3 89.5 78.3 67.8 58.4
48.5 39.2 30.5 21.8 13.7 6.2 0
831.3 830.1 817 790.9 757.9 721.2 679 631.7 580.7 531
481.9 433.4 389.2 348.2 310.9 276.1 244.4 217 199 182.2
166 152.3 136.8 123.1 111.3 99.5 88.3 77.7 67.2 57.2
47.9 38.5 29.8 21.8 14.3 6.8 0
